(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

For Professional Finishing

For Professional Finishing

It is recommended for finish cutting of general timber, laminated wood, etc.

[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· It is recommended for finish cutting of general timber, laminated wood, etc.
· Top-class durability special carbide insert: Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating: Smooth vertical, horizontal, and diagonal cutting.
· N-Slit: Improved anti-vibration and noise reduction effects reduce issues caused by noise, chattering and scorching.

PDF

Japanese Only

Part Number
99167
99168
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
1 Piece(s) 11 Day(s) or more 165
1 Piece(s) 11 Day(s) or more 190

Loading...

  1. 1
 

Basic Information

Work Material Wood Blade Thickness(mm) 1.5 Number of Cutting Teeth(P) 72
Use For Finishing Compatible cutting material General wood, laminated wood, fancy plywood and decoration

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)