(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Carpentry 6:1 Set Blade

Carpentry 6:1 Set Blade

[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· Recommended for cutting structural plywood and laminated boards.
· 6:1 set blades: Improves straightness, brushing, and finishing performance when cutting.
· Top-class durability special carbide insert: Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating: Smooth vertical, horizontal, and diagonal cutting.
· N-Slit + 4x4 Slit: Vibration control, muffling and radiation effects have all been improved, resulting in reduced noise, runout, and scorching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99160
99161
99162
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
1 Piece(s) 12 Day(s) 14742
1 Piece(s) 16 Day(s) or more 16556
1 Piece(s) 16 Day(s) or more 19056

Loading...

  1. 1

Basic Information

Work Material Wood Chip Carbide Blade Thickness(mm) 1.5
Use Plywood and laminated boards for structures (fixture) Compatible cutting material Interior wood, structural plywood, laminated wood, decorative plywood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)