(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Carpentry 6:1 Chip Saw (Plywood for Construction)

Carpentry 6:1 Chip Saw (Plywood for Construction)

[Features]
· The base metal is entirely laser machined for high accuracy.
· Uses an ultra fine particle, highly hard, highly resistant premium tip.
· Fluorine coating specification.
· Application: Original design for use according to the model used.
· Recommended for cutting structural plywood and laminated boards.
· 6:1 set blades: Improves straightness, brushing, and finishing performance when cutting.
· Top-class durability special carbide insert: Ultra fine particles, high hardness, and high resistance force improve durability.
· Black fluorine coating: Smooth vertical, horizontal, and diagonal cutting.
· N-Slit + 4x4 Slit: Vibration control, muffling and radiation effects have all been improved, resulting in reduced noise, runout, and scorching.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99158
99159
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
1 Piece(s) 12 Day(s) 10035
1 Piece(s) 12 Day(s) 12542

Loading...

  1. 1

Basic Information

Work Material Wood Chip Carbide Blade Thickness(mm) 1.3
Use Plywood and laminated boards for structures (fixture) Compatible cutting material Interior wood, structural plywood, laminated wood, decorative plywood

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)