(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ironman Blade Pro Power High Class

Ironman Blade Pro Power High Class

A high-class type with excellent sharpness, durability and cost balance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
99460
99462
99463
Part NumberMinimum order quantityVolume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Maximum Operating Rotational Speed
(min⁻¹)
1 Piece(s) 16 Day(s) or more 1001.62013000
1 Piece(s) 11 Day(s) or more 1251.6269600
1 Piece(s) 11 Day(s) or more 1601.8326000

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Use For iron and stainless steel Compatible cutting material Angle Steel, Reinforcing Bar, Iron Pipe, Hanger Rail, Channel Steel, Various Shaped Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)