(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Reflective Chain (Puller Chain)

Click this image to zoom it.

Move the mouse over the image to zoom

Reflective Chain (Puller Chain)

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Reflective chain for connecting cones.
[Features]
· Select from 4 types: white or yellow chain, with or without rings.
· Reflective material is integrated, high visibility even at night and is useful for improving safety.
· The rings on both ends are joint-type.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • Height 1600
  • Height 1900
  • Clear
Color Details

Refine by

  • White Chain / Yellow Reflection
  • Yellow chain / White reflective
  • Clear
Body Material

Refine by

  • Main Body Chain: ABS Resin; Joint Part: Polypropylene
  • Main Body Chain: ABS Resin; Ring/Joint Part: Polypropylene
  • Clear
Ring Inner Diameter(mm)

Refine by

  • 82
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Height 1600
White Chain / Yellow Reflection
Main Body Chain: ABS Resin; Joint Part: Polypropylene
-
9 Day(s) or more
-

Part Number : 870-66W
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Other
  • Size(mm)
    Height 1600
  • Color Details
    White Chain / Yellow Reflection
  • Body Material
    Main Body Chain: ABS Resin; Joint Part: Polypropylene
  • Ring Inner Diameter(mm)
    -
  • Features
    The rings at both ends are a joint type.
1 pc.
Height 1600
Yellow chain / White reflective
Main Body Chain: ABS Resin; Joint Part: Polypropylene
-
8 Day(s)
-

Part Number : 870-66Y
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Other
  • Size(mm)
    Height 1600
  • Color Details
    Yellow chain / White reflective
  • Body Material
    Main Body Chain: ABS Resin; Joint Part: Polypropylene
  • Ring Inner Diameter(mm)
    -
  • Features
    The rings at both ends are a joint type.
1 pc.
Height 1900
White Chain / Yellow Reflection
Main Body Chain: ABS Resin; Ring/Joint Part: Polypropylene
82
8 Day(s)
-

Part Number : 870-67W
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Other
  • Size(mm)
    Height 1900
  • Color Details
    White Chain / Yellow Reflection
  • Body Material
    Main Body Chain: ABS Resin; Ring/Joint Part: Polypropylene
  • Ring Inner Diameter(mm)
    82
  • Features
    Rings on both sides are hung on the cone.
1 pc.
Height 1900
Yellow chain / White reflective
Main Body Chain: ABS Resin; Ring/Joint Part: Polypropylene
82
8 Day(s)
-

Part Number : 870-67Y
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 2
    Plastic Chain
  • Product Type 1
    Plastic Chain
  • Color
    Other
  • Size(mm)
    Height 1900
  • Color Details
    Yellow chain / White reflective
  • Body Material
    Main Body Chain: ABS Resin; Ring/Joint Part: Polypropylene
  • Ring Inner Diameter(mm)
    82
  • Features
    Rings on both sides are hung on the cone.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)