(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stand for Indicator for 300 X 600 mm

Click this image to zoom it.

Move the mouse over the image to zoom

Stand for Indicator for 300 X 600 mm

Standard Unit Price:
-
Days to Ship :
19 Day(s) or more

Choose from 2 types: indoor use or a model with multi-weights for indoor/outdoor use

Basic Specifications

  • Product Type
    Stand type
  • Color
    Ivory
  • Application
    Usable sign size 300 x 600 x 1.2 mm thickness
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • Height 1,088 x Width 300 x Thickness 450
  • Height 1,243 x Width 350 x Thickness 350
  • Clear
Details

Refine by

  • One-side display for indoor use
  • One-side display that can be used outdoors
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Height 1,088 x Width 300 x Thickness 450
One-side display for indoor use
19 Day(s) or more
-

Part Number : 868-31
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height 1,088 x Width 300 x Thickness 450
  • Color
    Ivory
  • Details
    One-side display for indoor use
  • Weight(kg)
    6
  • Main Body Material
    Iron (Powder Coating)
  • Application
    Usable sign size 300 x 600 x 1.2 mm thickness
  • Accessory
    -
1 unit
Height 1,243 x Width 350 x Thickness 350
One-side display that can be used outdoors
30 Day(s)
-

Part Number : 868-32A
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height 1,243 x Width 350 x Thickness 350
  • Color
    Ivory
  • Details
    One-side display that can be used outdoors
  • Weight(kg)
    3.9/15.9
  • Main Body Material
    Iron (Powder Coating), High-Density Polyurethane (White)
  • Application
    Usable sign size 300 x 600 x 1.2 mm thickness
  • Accessory
    Includes Multi Weight

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)