(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Display Stand A3/A4/B4 Size (Horizontal)

Click this image to zoom it.

Move the mouse over the image to zoom

Display Stand A3/A4/B4 Size (Horizontal)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

A display stand compatible with a variety of paper sizes.
[Features]
· Displays can be substituted with those made by the user.
· Fits A3, A4, or B4 (horizontal) paper.
[Applications]
Perfect for use as a safety notice board.

Basic Specifications

  • Product Type
    Stand type
  • Size(mm)
    Height 1,155 x Width 300
  • Main Body Material
    Body/Iron (Powder-Coated), Insertion Plate/PET Resin
  • Application
    Single-sided display
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details

Refine by

  • A4 Horizontal
  • B4 Horizontal
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
A4 Horizontal
30 Day(s)
-

Part Number : 868-15A
Days to Ship 30 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height 1,155 x Width 300
  • Details
    A4 Horizontal
  • Weight(kg)
    3.8
  • Main Body Material
    Body/Iron (Powder-Coated), Insertion Plate/PET Resin
  • Insertion Plate Size(mm)
    210×307
  • Application
    Single-sided display
1 unit
B4 Horizontal
11 Day(s) or more
-

Part Number : 868-17A
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stand type
  • Size(mm)
    Height 1,155 x Width 300
  • Details
    B4 Horizontal
  • Weight(kg)
    4.0
  • Main Body Material
    Body/Iron (Powder-Coated), Insertion Plate/PET Resin
  • Insertion Plate Size(mm)
    257×374
  • Application
    Single-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)