(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
JIS Pipe Identification Sticker: Oil

Click this image to zoom it.

Move the mouse over the image to zoom

JIS Pipe Identification Sticker: Oil

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

10 types of display content available in 4 sizes: L, M, SS and S

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Display Content

Refine by

  • Fuel Oil
  • Heat Transfer Oil
  • Hydraulic Oil
  • Kerosene
  • Light Oil
  • Lubricant
  • Oil
  • Waste Oil
  • Clear
Longitudinal(mm)

Refine by

  • 60
  • 80
  • 120
  • 150
  • Clear
Side(mm)

Refine by

  • 30
  • 40
  • 60
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
Fuel Oil
150
80
11 Day(s) or more
-

Part Number : AST-6-2L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Fuel Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Fuel Oil
120
60
11 Day(s) or more
-

Part Number : AST-6-2M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Fuel Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Fuel Oil
80
40
11 Day(s) or more
-

Part Number : AST-6-2S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Fuel Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Fuel Oil
60
30
11 Day(s) or more
-

Part Number : AST-6-2SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Fuel Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Lubricant
150
80
11 Day(s) or more
-

Part Number : AST-6-3L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Lubricant
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Lubricant
120
60
11 Day(s) or more
-

Part Number : AST-6-3M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Lubricant
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Lubricant
80
40
11 Day(s) or more
-

Part Number : AST-6-3S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Lubricant
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Lubricant
60
30
11 Day(s) or more
-

Part Number : AST-6-3SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Lubricant
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Kerosene
150
80
11 Day(s) or more
-

Part Number : AST-6-5L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Kerosene
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Kerosene
120
60
11 Day(s) or more
-

Part Number : AST-6-5M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Kerosene
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Kerosene
80
40
11 Day(s) or more
-

Part Number : AST-6-5S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Kerosene
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Kerosene
60
30
11 Day(s) or more
-

Part Number : AST-6-5SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Kerosene
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Light Oil
150
80
11 Day(s) or more
-

Part Number : AST-6-6L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Light Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Light Oil
120
60
11 Day(s) or more
-

Part Number : AST-6-6M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Light Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Light Oil
80
40
11 Day(s) or more
-

Part Number : AST-6-6S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Light Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Light Oil
60
30
11 Day(s) or more
-

Part Number : AST-6-6SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Light Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Hydraulic Oil
150
80
11 Day(s) or more
-

Part Number : AST-6-7L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Hydraulic Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Hydraulic Oil
120
60
11 Day(s) or more
-

Part Number : AST-6-7M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Hydraulic Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Hydraulic Oil
80
40
11 Day(s) or more
-

Part Number : AST-6-7S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Hydraulic Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Hydraulic Oil
60
30
11 Day(s) or more
-

Part Number : AST-6-7SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Hydraulic Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Waste Oil
150
80
11 Day(s) or more
-

Part Number : AST-6-11L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Waste Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Waste Oil
120
60
11 Day(s) or more
-

Part Number : AST-6-11M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Waste Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Waste Oil
80
40
11 Day(s) or more
-

Part Number : AST-6-11S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Waste Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Waste Oil
60
30
13 Day(s) or more
-

Part Number : AST-6-11SS
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Waste Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Heat Transfer Oil
150
80
11 Day(s) or more
-

Part Number : AST-6-13L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Heat Transfer Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Heat Transfer Oil
120
60
11 Day(s) or more
-

Part Number : AST-6-13M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Heat Transfer Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Heat Transfer Oil
80
40
11 Day(s) or more
-

Part Number : AST-6-13S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Heat Transfer Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Heat Transfer Oil
60
30
11 Day(s) or more
-

Part Number : AST-6-13SS
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Heat Transfer Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Oil
150
80
11 Day(s) or more
-

Part Number : AST-6L
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Oil
  • Longitudinal(mm)
    150
  • Side(mm)
    80
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Oil
120
60
11 Day(s) or more
-

Part Number : AST-6M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Oil
  • Longitudinal(mm)
    120
  • Side(mm)
    60
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Oil
80
40
11 Day(s) or more
-

Part Number : AST-6S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Oil
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50
1 Pack (10 Sheets)
Oil
60
30
16 Day(s) or more
-

Part Number : AST-6SS
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    JIS Piping Identification Sticker
  • Details Model
    Oil-related
  • Shape
    Vertical
  • Material (Body)
    Aluminum
  • Display Content
    Oil
  • Longitudinal(mm)
    60
  • Side(mm)
    30
  • Thickness(mm)
    0.12
  • Color
    Brown Base
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)