(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Gauge maker etc., faucet display sticker

Click this image to zoom it.

Move the mouse over the image to zoom

Gauge maker etc., faucet display sticker

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Gauge Marker, Etc.
  • Details Model
    Faucet Label Sticker
  • Shape
    Vertical
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Material (Body)

Refine by

  • Aluminum Stickers
  • PP Sticker
  • Clear
Display Content

Refine by

  • Caution Hot Water
  • Not Suitable for Drinking
  • Clear
Longitudinal(mm)

Refine by

  • 40
  • 80
  • Clear
Side(mm)

Refine by

  • 20
  • 40
  • Clear
Thickness(mm)

Refine by

  • 0.1
  • 0.12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
Aluminum Stickers
Caution Hot Water
80
40
0.12
19 Day(s) or more
-

Part Number : 455-31
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Gauge Marker, Etc.
  • Details Model
    Faucet Label Sticker
  • Shape
    Vertical
  • Material (Body)
    Aluminum Stickers
  • Display Content
    Caution Hot Water
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Mass(g)
    50
1 Pack (10 Sheets)
Aluminum Stickers
Not Suitable for Drinking
80
40
0.12
11 Day(s) or more
-

Part Number : 455-32
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Gauge Marker, Etc.
  • Details Model
    Faucet Label Sticker
  • Shape
    Vertical
  • Material (Body)
    Aluminum Stickers
  • Display Content
    Not Suitable for Drinking
  • Longitudinal(mm)
    80
  • Side(mm)
    40
  • Thickness(mm)
    0.12
  • Mass(g)
    50
1 Pack (10 Sheets)
PP Sticker
Caution Hot Water
40
20
0.1
19 Day(s) or more
-

Part Number : 455-35
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Gauge Marker, Etc.
  • Details Model
    Faucet Label Sticker
  • Shape
    Vertical
  • Material (Body)
    PP Sticker
  • Display Content
    Caution Hot Water
  • Longitudinal(mm)
    40
  • Side(mm)
    20
  • Thickness(mm)
    0.1
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)