(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Valve Related Sign Piping Warning Sign / Sticker 50X150/100X300

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Related Sign Piping Warning Sign / Sticker 50X150/100X300

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve-related signs
  • Details Model
    Piping Warning Sign / Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Thickness(mm)
    0.08
  • Mass(g)
    50

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 Sheets)
  • Clear
Display Content

Refine by

  • Do Not Get on the Refrigeration Pipes
  • Do not touch
  • Please do not climb it
  • Please do not step.
  • Clear
Longitudinal(mm)

Refine by

  • 50
  • 100
  • Clear
Side(mm)

Refine by

  • 150
  • 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Please do not climb it
100
300
9 Day(s) or more
-

Part Number : 859-31
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve-related signs
  • Details Model
    Piping Warning Sign / Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Please do not climb it
  • Longitudinal(mm)
    100
  • Side(mm)
    300
  • Thickness(mm)
    0.08
  • Mass(g)
    50
1 pc.
Please do not step.
100
300
11 Day(s) or more
-

Part Number : 859-32
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve-related signs
  • Details Model
    Piping Warning Sign / Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Please do not step.
  • Longitudinal(mm)
    100
  • Side(mm)
    300
  • Thickness(mm)
    0.08
  • Mass(g)
    50
1 pc.
Do not touch
100
300
11 Day(s) or more
-

Part Number : 859-33
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve-related signs
  • Details Model
    Piping Warning Sign / Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Do not touch
  • Longitudinal(mm)
    100
  • Side(mm)
    300
  • Thickness(mm)
    0.08
  • Mass(g)
    50
1 Pack (5 Sheets)
Do Not Get on the Refrigeration Pipes
50
150
11 Day(s) or more
-

Part Number : 859-34
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve-related signs
  • Details Model
    Piping Warning Sign / Sticker
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Do Not Get on the Refrigeration Pipes
  • Longitudinal(mm)
    50
  • Side(mm)
    150
  • Thickness(mm)
    0.08
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)