(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ship Signs Phosphorescent Stickers

Click this image to zoom it.

Move the mouse over the image to zoom

Ship Signs Phosphorescent Stickers

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

5 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Emergency Exit Bottom Left
  • Emergency Exit Bottom Right
  • Emergency Exit Top
  • Emergency Exit Top Left
  • Emergency Exit Top Right
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Emergency Exit Top Left
19 Day(s) or more
-

Part Number : 829-84
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Display Content
    Emergency Exit Top Left
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50
1 pc.
Emergency Exit Bottom Left
19 Day(s) or more
-

Part Number : 829-85
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Display Content
    Emergency Exit Bottom Left
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50
1 pc.
Emergency Exit Top Right
19 Day(s) or more
-

Part Number : 829-86
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Display Content
    Emergency Exit Top Right
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50
1 pc.
Emergency Exit Bottom Right
16 Day(s) or more
-

Part Number : 829-87
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Display Content
    Emergency Exit Bottom Right
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50
1 pc.
Emergency Exit Top
11 Day(s) or more
-

Part Number : 829-88
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Sign for Ships
  • Details Model
    Luminescent Sticker
  • Shape
    Horizontal
  • Material (Body)
    Luminescent Sticker
  • Display Content
    Emergency Exit Top
  • Longitudinal(mm)
    130
  • Side(mm)
    230
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)