(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Oblong Rectangular Sticker (Horizontal)

Click this image to zoom it.

Move the mouse over the image to zoom

Oblong Rectangular Sticker (Horizontal)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

8 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Display Content

Refine by

  • Fire Extinguisher
  • First-Aid Kit
  • Lift warning
  • Mind Your Head
  • Opening Caution
  • Watch your step
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
Fire Extinguisher
13 Day(s) or more
-

Part Number : 812-63
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Fire Extinguisher
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
1 Pack (5 Sheets)
Opening Caution
13 Day(s) or more
-

Part Number : 812-65
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Opening Caution
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
1 Pack (5 Sheets)
Watch your step
19 Day(s) or more
-

Part Number : 812-66
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Watch your step
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
1 Pack (5 Sheets)
Mind Your Head
12 Day(s)
-

Part Number : 812-67
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
1 Pack (5 Sheets)
Lift warning
19 Day(s) or more
-

Part Number : 812-69
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    Lift warning
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50
1 Pack (5 Sheets)
First-Aid Kit
11 Day(s) or more
-

Part Number : 812-83
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Strip-type Sign
  • Details Model
    Strip-type Sticker (Horizontal)
  • Shape
    Horizontal
  • Material (Body)
    PVC Sticker
  • Display Content
    First-Aid Kit
  • Longitudinal(mm)
    120
  • Side(mm)
    360
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)