(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Number Display Sticker Extra Alphabet Display Sticker

Click this image to zoom it.

Move the mouse over the image to zoom

Number Display Sticker Extra Alphabet Display Sticker

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

26 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Display Content

Refine by

  • A
  • B
  • C
  • D
  • E
  • F
  • G
  • H
  • I
  • J
  • K
  • L
  • M
  • N
  • O
  • P
  • Q
  • R
  • S
  • T
  • U
  • V
  • W
  • X
  • Y
  • Z
  • Clear
Longitudinal(mm)

Refine by

  • 50
  • 100
  • 150
  • Clear
Side(mm)

Refine by

  • 50
  • 100
  • 150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
A
50
50
16 Day(s) or more
-

Part Number : 845-80A
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    A
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
B
50
50
16 Day(s) or more
-

Part Number : 845-80B
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    B
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
C
50
50
16 Day(s) or more
-

Part Number : 845-80C
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    C
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
D
50
50
16 Day(s) or more
-

Part Number : 845-80D
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    D
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
E
50
50
11 Day(s) or more
-

Part Number : 845-80E
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    E
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
F
50
50
19 Day(s) or more
-

Part Number : 845-80F
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    F
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
G
50
50
11 Day(s) or more
-

Part Number : 845-80G
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    G
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
H
50
50
16 Day(s) or more
-

Part Number : 845-80H
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    H
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
I
50
50
11 Day(s) or more
-

Part Number : 845-80I
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    I
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
J
50
50
11 Day(s) or more
-

Part Number : 845-80J
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    J
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
K
50
50
11 Day(s) or more
-

Part Number : 845-80K
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    K
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
L
50
50
19 Day(s) or more
-

Part Number : 845-80L
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    L
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
M
50
50
11 Day(s) or more
-

Part Number : 845-80M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    M
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
N
50
50
16 Day(s) or more
-

Part Number : 845-80N
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    N
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
O
50
50
19 Day(s) or more
-

Part Number : 845-80O
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    O
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
P
50
50
19 Day(s) or more
-

Part Number : 845-80P
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    P
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
Q
50
50
11 Day(s) or more
-

Part Number : 845-80Q
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Q
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
R
50
50
11 Day(s) or more
-

Part Number : 845-80R
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    R
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
S
50
50
11 Day(s) or more
-

Part Number : 845-80S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    S
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
T
50
50
19 Day(s) or more
-

Part Number : 845-80T
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    T
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
U
50
50
11 Day(s) or more
-

Part Number : 845-80U
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    U
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
V
50
50
11 Day(s) or more
-

Part Number : 845-80V
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    V
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
W
50
50
11 Day(s) or more
-

Part Number : 845-80W
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    W
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
X
50
50
19 Day(s) or more
-

Part Number : 845-80X
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    X
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
Y
50
50
11 Day(s) or more
-

Part Number : 845-80Y
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Y
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
Z
50
50
11 Day(s) or more
-

Part Number : 845-80Z
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Z
  • Longitudinal(mm)
    50
  • Side(mm)
    50
  • Mass(g)
    50
1 Pack (5 Sheets)
F
100
100
11 Day(s) or more
-

Part Number : 845-81F
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    F
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
G
100
100
11 Day(s) or more
-

Part Number : 845-81G
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    G
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
H
100
100
16 Day(s) or more
-

Part Number : 845-81H
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    H
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
I
100
100
11 Day(s) or more
-

Part Number : 845-81I
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    I
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
J
100
100
11 Day(s) or more
-

Part Number : 845-81J
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    J
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
K
100
100
11 Day(s) or more
-

Part Number : 845-81K
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    K
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
L
100
100
16 Day(s) or more
-

Part Number : 845-81L
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    L
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
M
100
100
11 Day(s) or more
-

Part Number : 845-81M
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    M
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
N
100
100
16 Day(s) or more
-

Part Number : 845-81N
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    N
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
O
100
100
16 Day(s) or more
-

Part Number : 845-81O
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    O
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
P
100
100
11 Day(s) or more
-

Part Number : 845-81P
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    P
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
Q
100
100
11 Day(s) or more
-

Part Number : 845-81Q
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Q
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
R
100
100
16 Day(s) or more
-

Part Number : 845-81R
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    R
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
S
100
100
11 Day(s) or more
-

Part Number : 845-81S
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    S
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
T
100
100
16 Day(s) or more
-

Part Number : 845-81T
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    T
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
U
100
100
11 Day(s) or more
-

Part Number : 845-81U
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    U
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
V
100
100
11 Day(s) or more
-

Part Number : 845-81V
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    V
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
W
100
100
11 Day(s) or more
-

Part Number : 845-81W
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    W
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
X
100
100
11 Day(s) or more
-

Part Number : 845-81X
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    X
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
Y
100
100
11 Day(s) or more
-

Part Number : 845-81Y
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Y
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
Z
100
100
11 Day(s) or more
-

Part Number : 845-81Z
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    Z
  • Longitudinal(mm)
    100
  • Side(mm)
    100
  • Mass(g)
    50
1 Pack (5 Sheets)
A
150
150
16 Day(s) or more
-

Part Number : 845-82A
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    A
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Mass(g)
    50
1 Pack (5 Sheets)
B
150
150
19 Day(s) or more
-

Part Number : 845-82B
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    B
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Mass(g)
    50
1 Pack (5 Sheets)
C
150
150
11 Day(s) or more
-

Part Number : 845-82C
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Number display sticker and other items
  • Details Model
    Alphabetical Display Sticker
  • Material (Body)
    PP Sticker
  • Display Content
    C
  • Longitudinal(mm)
    150
  • Side(mm)
    150
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)