(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Free Stand, plain plate for stand

Click this image to zoom it.

Move the mouse over the image to zoom

Free Stand, plain plate for stand

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Available in 3 sizes: 120 × 300 × 2 mm, 225 × 300 × 2 mm, 300 × 300 × 2 mm

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Plain Board for Stand
  • Material (Body)
    Eco Uniboard
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Longitudinal(mm)

Refine by

  • 120
  • 225
  • 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
120
19 Day(s) or more
-

Part Number : 887-14
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Plain Board for Stand
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
1 unit
225
16 Day(s) or more
-

Part Number : 887-15
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Plain Board for Stand
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    225
  • Side(mm)
    300
  • Thickness(mm)
    2
1 unit
300
16 Day(s) or more
-

Part Number : 887-16
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Plain Board for Stand
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    300
  • Side(mm)
    300
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)