(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Prohibition Signs

Click this image to zoom it.

Move the mouse over the image to zoom

Prohibition Signs

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

[Applications]
Used to promote non-smoking areas and smoking areas within premises and facilities.
[Features]
Sturdy because it is steel plate sign.

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Material (Body)

Refine by

  • Aluminum (curl)
  • Iron Plate (Meiji thread)
  • PET Resin
  • Clear
Display Content

Refine by

  • Includes NO SMOKING mark
  • No Smoking Inside
  • No Smoking Outside of Designated Area
  • No Smoking in the area
  • No smoking
  • No smoking on premises
  • Smoking
  • Clear
Mount Specification

Refine by

  • Holes: 3 up, 3 down
  • 4 Corner Holes
  • 4 mm Ф Hole 4 Corners
  • Flat Lip Type
  • Clear
Longitudinal(mm)

Refine by

  • 80
  • 250
  • 300
  • 450
  • 600
  • 680
  • Clear
Side(mm)

Refine by

  • 240
  • 400
  • 450
  • 500
  • 600
  • 1200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Iron Plate (Meiji thread)
No Smoking Outside of Designated Area
4 Corner Holes
450
450
11 Day(s) or more
-

Part Number : 825-70
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    No Smoking Outside of Designated Area
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    450
  • Side(mm)
    450
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Iron Plate (Meiji thread)
No Smoking Outside of Designated Area
4 Corner Holes
600
600
16 Day(s) or more
-

Part Number : 825-71
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    No Smoking Outside of Designated Area
  • Mount Specification
    4 Corner Holes
  • Longitudinal(mm)
    600
  • Side(mm)
    600
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Iron Plate (Meiji thread)
No smoking
4 mm Ф Hole 4 Corners
250
500
11 Day(s) or more
-

Part Number : 828-77
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    No smoking
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Iron Plate (Meiji thread)
Includes NO SMOKING mark
4 mm Ф Hole 4 Corners
250
500
21 Day(s) or more
-

Part Number : 828-83
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    Includes NO SMOKING mark
  • Mount Specification
    4 mm Ф Hole 4 Corners
  • Longitudinal(mm)
    250
  • Side(mm)
    500
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Iron Plate (Meiji thread)
No smoking on premises
Holes: 3 up, 3 down
300
1200
12 Day(s)
-

Part Number : 832-85
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    No smoking on premises
  • Mount Specification
    Holes: 3 up, 3 down
  • Longitudinal(mm)
    300
  • Side(mm)
    1200
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Iron Plate (Meiji thread)
No Smoking Inside
Holes: 3 up, 3 down
300
1200
12 Day(s)
-

Part Number : 832-86
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Iron Plate (Meiji thread)
  • Display Content
    No Smoking Inside
  • Mount Specification
    Holes: 3 up, 3 down
  • Longitudinal(mm)
    300
  • Side(mm)
    1200
  • Thickness(mm)
    -
  • Indication Characters, Back
    -
1 pc.
Aluminum (curl)
No Smoking in the area
Flat Lip Type
680
400
16 Day(s) or more
-

Part Number : 833-03C
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    Aluminum (curl)
  • Display Content
    No Smoking in the area
  • Mount Specification
    Flat Lip Type
  • Longitudinal(mm)
    680
  • Side(mm)
    400
  • Thickness(mm)
    0.9
  • Indication Characters, Back
    -
1 pc.
PET Resin
Smoking
-
80
240
16 Day(s) or more
-

Part Number : 839-75
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Prohibition Signs
  • Material (Body)
    PET Resin
  • Display Content
    Smoking
  • Mount Specification
    -
  • Longitudinal(mm)
    80
  • Side(mm)
    240
  • Thickness(mm)
    2
  • Indication Characters, Back
    Smoking

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)