(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
General Waste Segregation Signage

Click this image to zoom it.

Move the mouse over the image to zoom

General Waste Segregation Signage

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

20 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Aluminum Cans
  • Combustible Material
  • Dry Cell Battery
  • Empty Bottles
  • Fluorescent tube
  • Magazine
  • Newspaper
  • Newspapers/Magazines
  • Non-flammable
  • Paper
  • Plain
  • Raw garbage
  • Styrofoam
  • Clear
Mount Specification

Refine by

  • 2.5 mm φ holes at 4 corners
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Combustible Material
2.5 mm φ holes at 4 corners
8 Day(s) or more
-

Part Number : 822-32
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Combustible Material
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Non-flammable
2.5 mm φ holes at 4 corners
8 Day(s) or more
-

Part Number : 822-33
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Non-flammable
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Aluminum Cans
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-36
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Aluminum Cans
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Paper
2.5 mm φ holes at 4 corners
8 Day(s) or more
-

Part Number : 822-39
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Paper
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Newspapers/Magazines
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-40
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Newspapers/Magazines
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Raw garbage
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-42
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Raw garbage
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Styrofoam
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-43
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Styrofoam
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Dry Cell Battery
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-45
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Dry Cell Battery
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Fluorescent tube
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-46
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Fluorescent tube
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Newspaper
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-47
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Newspaper
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Magazine
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-48
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Magazine
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -
1 pc.
Empty Bottles
2.5 mm φ holes at 4 corners
11 Day(s) or more
-

Part Number : 822-49
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Empty Bottles
  • Mount Specification
    2.5 mm φ holes at 4 corners
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    Green Background
1 pc.
Plain
-
8 Day(s) or more
-

Part Number : 822-93
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    General Waste Segregation Signage
  • Material (Body)
    Eco Uniboard
  • Display Content
    Plain
  • Mount Specification
    -
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Color
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)