• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Warning Sign One-touch Attachment Sign

Warning Sign One-touch Attachment Sign

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    One-Touch Mounting Sign
  • Material (Body)
    Plastic Tarpaulin
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Exercise Caution During Elevated Work
  • Mind Your Head
  • Opening Caution
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Mind Your Head
Quote
-

Part Number : 809-09
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    One-Touch Mounting Sign
  • Material (Body)
    Plastic Tarpaulin
  • Display Content
    Mind Your Head
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
1 pc.
Opening Caution
Quote
-

Part Number : 809-10
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    One-Touch Mounting Sign
  • Material (Body)
    Plastic Tarpaulin
  • Display Content
    Opening Caution
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35
1 pc.
Exercise Caution During Elevated Work
12 Day(s) or more
-

Part Number : 809-11
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Caution Sign
  • Details Model
    One-Touch Mounting Sign
  • Material (Body)
    Plastic Tarpaulin
  • Display Content
    Exercise Caution During Elevated Work
  • Longitudinal(mm)
    600
  • Side(mm)
    450
  • Thickness(mm)
    0.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)