• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Parking Lot Related Labels: Parking (P) Sign with Parking , Bicycle Parking Sign

Parking Lot Related Labels: Parking (P) Sign with Parking , Bicycle Parking Sign

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

2 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Parking Lot Related Signs
  • Details Model
    Parking Sign
  • Material (Body)
    Eco Uniboard
  • Mount Specification
    2.5 mmφ holes: up 3, down 3
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Display Content

Refine by

  • Abandoned Bicycles Create Trouble
  • To Customers Who Use Our Parking Lot
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
To Customers Who Use Our Parking Lot
12 Day(s) or more
-

Part Number : 834-73
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Parking Lot Related Signs
  • Details Model
    Parking Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    To Customers Who Use Our Parking Lot
  • Mount Specification
    2.5 mmφ holes: up 3, down 3
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2
1 pc.
Abandoned Bicycles Create Trouble
10 Day(s) or more
-

Part Number : 834-74
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Parking Lot Related Signs
  • Details Model
    Parking Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Abandoned Bicycles Create Trouble
  • Mount Specification
    2.5 mmφ holes: up 3, down 3
  • Longitudinal(mm)
    600
  • Side(mm)
    900
  • Thickness(mm)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)