(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Valve Signboard 451–857

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Signboard 451–857

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Easy-to-understand valve open/close display board.
[Features]
·Double-sided safety sign that can be checked even if it is turned inside out
·Easy-to-understand, familiar long-selling.
[Applications]
·Valve open/close indication.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (5 Sheets)
  • Clear
Product Model

Refine by

  • Safety Sign
  • Clear
Display Content

Refine by

  • Other
  • Clear
Mount Specification

Refine by

  • Other
  • Clear
Detailed Sorting

Refine by

  • Piping Identification / Valve Display Board
  • Clear
Shape

Refine by

  • Oval Shape
  • Oval Type
  • Round
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
Safety Sign
-
-
Piping Identification / Valve Display Board
Oval Type
16 Day(s) or more
-

Part Number : 451-12
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    -
  • Mount Specification
    -
  • Detailed Sorting
    Piping Identification / Valve Display Board
  • Shape
    Oval Type
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Closed
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    60
  • Side(mm)
    38
  • Thickness(mm)
    2
  • Diameter(mmφ)
    -
  • JAN Code
    -
  • Trusco Code
    -
  • Number of Pieces Per Pack
    -
  • Indication Surface
    Both Faces
  • Use
    Double-sided display
  • Material Details
    -
  • Mass(g)
    -
  • Mounting Method
    -
  • Notes
    -
  • Features
    -
1 pc.
-
Other
Other
-
-
12 Day(s)
-

Part Number : 827-38
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    -
  • Material (Body)
    Other
  • Display Content
    Other
  • Mount Specification
    Other
  • Detailed Sorting
    -
  • Shape
    -
  • Material (Body)
    -
  • Display Content
    Empty/Full
  • Mount Specification
    1 Holes
  • Longitudinal(mm)
    101
  • Side(mm)
    48
  • Thickness(mm)
    6.5
  • Diameter(mmφ)
    -
  • JAN Code
    4582183903959
  • Trusco Code
    371-7461
  • Number of Pieces Per Pack
    4 mm Ф Hole 4 Corners (Reflective Bead Lettering)
  • Indication Surface
    -
  • Use
    For trucks and tanker lorries.
  • Material Details
    ABS Resin
  • Mass(g)
    100
  • Mounting Method
    Hanging type
  • Notes
    Ball chain is sold separately. Screws and tape are sold separately.
  • Features
    Display of opening/closing can be swapped with single-touch. A display compliant with Hazardous Materials Regulations.
1 Pack (5 Sheets)
Safety Sign
-
-
Piping Identification / Valve Display Board
Round
19 Day(s) or more
-

Part Number : 854-66
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    -
  • Mount Specification
    -
  • Detailed Sorting
    Piping Identification / Valve Display Board
  • Shape
    Round
  • Material (Body)
    Eco Uniboard
  • Display Content
    Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Thickness(mm)
    2
  • Diameter(mmφ)
    70
  • JAN Code
    -
  • Trusco Code
    -
  • Number of Pieces Per Pack
    -
  • Indication Surface
    Both Faces
  • Use
    Double-sided display
  • Material Details
    -
  • Mass(g)
    -
  • Mounting Method
    -
  • Notes
    -
  • Features
    -
1 Pack (5 Sheets)
Safety Sign
-
-
Piping Identification / Valve Display Board
Round
19 Day(s) or more
-

Part Number : 854-72
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    -
  • Mount Specification
    -
  • Detailed Sorting
    Piping Identification / Valve Display Board
  • Shape
    Round
  • Material (Body)
    Eco Uniboard
  • Display Content
    Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    -
  • Side(mm)
    -
  • Thickness(mm)
    2
  • Diameter(mmφ)
    100
  • JAN Code
    -
  • Trusco Code
    -
  • Number of Pieces Per Pack
    -
  • Indication Surface
    Both Faces
  • Use
    Double-sided display
  • Material Details
    -
  • Mass(g)
    -
  • Mounting Method
    -
  • Notes
    -
  • Features
    -
1 Pack (5 Sheets)
Safety Sign
-
-
Piping Identification / Valve Display Board
Oval Shape
19 Day(s) or more
-

Part Number : 855-80
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Material (Body)
    Other
  • Display Content
    -
  • Mount Specification
    -
  • Detailed Sorting
    Piping Identification / Valve Display Board
  • Shape
    Oval Shape
  • Material (Body)
    Eco Uniboard
  • Display Content
    Normally Open
  • Mount Specification
    4 mmφ hole: up 1
  • Longitudinal(mm)
    60
  • Side(mm)
    40
  • Thickness(mm)
    2
  • Diameter(mmφ)
    -
  • JAN Code
    -
  • Trusco Code
    -
  • Number of Pieces Per Pack
    -
  • Indication Surface
    Both Faces
  • Use
    Double-sided display
  • Material Details
    -
  • Mass(g)
    -
  • Mounting Method
    -
  • Notes
    -
  • Features
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)