(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Valve Open/Close Display Board Valve Card Holder (for indoors)

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Open/Close Display Board Valve Card Holder (for indoors)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

20 × 322 × 8 mm, polypropylene

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve Open/Close Signboard
  • Details Model
    Valve card holder (for outdoor use)
  • Material (Body)
    Polypropylene
  • Longitudinal(mm)
    20
  • Side(mm)
    322
  • Thickness(mm)
    8
  • Color
    Red characters
  • Usable Valve Card Size
    Up to 3 mm thickness and φ4 mm bore
  • Total length L(mm)
    135
  • Line Diameter(mm)
    8
  • Amount Of Content
    1 Pack (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (5 Sheets)
16 Day(s) or more
-

Part Number : 460-24
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (5 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Valve Open/Close Signboard
  • Details Model
    Valve card holder (for outdoor use)
  • Material (Body)
    Polypropylene
  • Longitudinal(mm)
    20
  • Side(mm)
    322
  • Thickness(mm)
    8
  • Color
    Red characters
  • Usable Valve Card Size
    Up to 3 mm thickness and φ4 mm bore
  • Total length L(mm)
    135
  • Line Diameter(mm)
    8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)