(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dandy Container Platform Truck Series, Basket Platform Truck

Click this image to zoom it.

Move the mouse over the image to zoom

Dandy Container Platform Truck Series, Basket Platform Truck

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

It can be used for a wide range of purposes such as transportation, storage, and display.
It comes with wire mesh that prevents the load from collapsing during storage and transportation, and can be easily assembled without tools as it has 4 separate pieces.

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    400
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Table Dimension(mm)
    W 750 ×D 1200 ×H 254
  • Handle Height(mm)
    1339
  • Wheel Diameter(mm)
    150
  • JAN Code
    4580132431874
  • Mass(kg)
    64
  • Exterior
    Unichrome Plating, Circumference Rubber, Caster Bracket (Steel)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
11 Day(s) or more
-

Part Number : DG-BWH-6
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    400
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Table Dimension(mm)
    W 750 ×D 1200 ×H 254
  • Handle Height(mm)
    1339
  • Wheel Diameter(mm)
    150
  • JAN Code
    4580132431874
  • Mass(kg)
    64
  • Exterior
    Unichrome Plating, Circumference Rubber, Caster Bracket (Steel)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)