• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Picking Cart Modea Cart

Picking Cart Modea Cart

Standard Unit Price:
-
Days to Ship :
Quote

Dolly cart that can be unloaded without stooping.
[Features]
· The cart platform is at knee height for easy movement of loads and the cart design does not look out of place in indoor settings.
· The high loading platform makes unloading easier and reduces strain on lower back. Extremely light and easy to handle.
· The cart is compact when folded and takes up minimal space.
· Main body dimensions: W 547 × D 697 × H 861 mm; folded: W 547 × D 118 × H 1,126 mm
· Dead weight: 9 kg; load resistance: 80 kg. Choice of 2 types: flat type or container cradle type.
[Applications]
· Picking stock.
* Please be aware that specifications, appearance, etc., are subject to change without notice, for improvement purposes.

Basic Specifications

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    80
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Wheel Diameter(mm)
    100
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Table Dimension(mm)

Refine by

  • W 440(420) X D 576(556) X H 556(516) * inner dimension shown in parentheses
  • W 440 ×D586 ×H 571
  • Clear
Handle Height(mm)

Refine by

  • 861
  • 896
  • Clear
Specifications

Refine by

  • Container specifications
  • Table Specifications
  • Clear
JAN Code

Refine by

  • 4580132439603
  • 4580132439610
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
W 440(420) X D 576(556) X H 556(516) * inner dimension shown in parentheses
861
Container specifications
4580132439603
Quote
-

Part Number : M-CART02-C
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    80
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W 440(420) X D 576(556) X H 556(516) * inner dimension shown in parentheses
  • Handle Height(mm)
    861
  • Wheel Diameter(mm)
    100
  • Specifications
    Container specifications
  • JAN Code
    4580132439603
  • Mass(kg)
    9
  • Exterior
    Modea Knee-High Container Cart - a cart like none other. As it is knee-high, it can be used to move the baggage easily. A design that looks good even when placed in a room. Size that fits 50-liter folding containers / food crates (standard I/II type half, etc). Containers that have been moved can be stacked on the bottom. *Be sure to check the bottom dimensions of the containers. It can be folded to save space.
1 unit
W 440 ×D586 ×H 571
896
Table Specifications
4580132439610
Quote
-

Part Number : M-CART02-F
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Carry Carts
  • Withstand Load(kg)
    80
  • Body Material
    Made of Steel
  • Main body: option
    Body
  • Handle Type
    Folding type
  • Table Dimension(mm)
    W 440 ×D586 ×H 571
  • Handle Height(mm)
    896
  • Wheel Diameter(mm)
    100
  • Specifications
    Table Specifications
  • JAN Code
    4580132439610
  • Mass(kg)
    10
  • Exterior
    Modea Knee-High Container Cart - a cart like none other. As it is knee-high, it can be used to move the baggage easily. A design that looks good even when placed in a room. It can be folded to save space.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)