• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Hexagonal Shank Short Titanium Drill

Part Number

Configured Part Number is shown.

Part Number
TTD-1.5
TTD-2.0
TTD-2.5
TTD-2.8
TTD-3.0
TTD-3.2
TTD-3.3
TTD-3.4
TTD-3.5
TTD-3.6
TTD-3.8
TTD-4.0
TTD-4.2
TTD-4.5
TTD-4.8
TTD-5.0
TTD-5.5
TTD-6.0
TTD-6.5
Part NumberVolume DiscountDays to ShipHole Diameter
(mm)
Cord JAN Code Features Use Type Material Hexagonal Shaft Material Applicable Models
11 Day(s) or more 1.58195014954458021154Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 28195034954458021208Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 2.58195054954458021253Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 2.88195064954458021284Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
9 Day(s) or more 38195074954458021307Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 3.28195084954458021321Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 3.38195094954458021338Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 3.48194994954458021345Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 3.58195104954458021352Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 3.68195004954458021369Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 3.88195114954458021383Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 48195124954458021406Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 4.28195134954458021420Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 4.58195144954458021451Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 4.88195154954458021482Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 58195164954458021505Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
14 Day(s) or more 5.58195184954458021550Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 68195194954458021604Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine
11 Day(s) or more 6.58195204954458021659Outstanding usability... Difficult to break, with little center run-out. Outstanding cutting... Cross-thinning machined to firmly grip workpiece. Bite at cutting start is good, for drilling with little force.For the drilling of ironwork, woodwork, light alloy, synthetic resin, etc.Titanium Coating Drill FluteHSS Steel Titanium CoatingS45CElectric Drill Chargeable Drill Drilling Machine

Loading...

  1. 1

Basic Information

Overall Length(mm) 80 Groove Length(mm) 40 Hexagonal Shaft(mm) 6.35
Product ​​Type For ironwork and woodwork Detail Type Titanium Coating Drill Flute

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)