(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Magnet Catcher

Magnet Catcher

Using the power of magnets, tools can be easily picked up even when dropped, without having to descend from elevated work areas. It is equipped with LEDs, so it can be used in gaps, dark places, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CPH-MC

 
Part Number
CPH-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Magnetizer Adsorption Force(N) 147(15kgf) Total Length(mm) 545-1729 Including Grip
Mass(g) 600 Features Users can easily attach tools using the power of magnets to prevent tools from falling even when dropped from elevated work places. LED included for use even in dark gaps, etc. Indirect Quantity 3
LED Light AAA Battery x 3 pcs Body Material Aluminum

Please check the type/dimensions/specifications of the part CPH-MC in the Magnet Catcher series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)