Ballpoint Hexagonal Bar Wrench Set

Ballpoint Hexagonal Bar Wrench Set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Can be tightened securely, even on a slant, regardless of the direction the hex screw hole is facing.
· Highly durable chromium vanadium steel (S-2) is used

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : 1156350
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Material
    Cr-V Steel (S-2)
  • Finish
    Mirror Polish / Plating Finish
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Features 1
    Highly durable chromium vanadium steel (S-2) is used
  • Features 2
    Hex wrench for final tightening. Ball point for narrow spaces. Ideal for work in narrow spaces.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)