(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
All-Mighty Tape Socket Tape 3/8

All-Mighty Tape Socket Tape 3/8

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Supports 5 sizes of bolts and nuts.

Basic Specifications

Part Number
Width across flat dimension (S Measurement)

Refine by

  • 8
  • 10
  • 11
  • 12
  • 13
  • 14
  • 15
  • 17
  • 19
  • Clear
Cord

Refine by

  • 819278
  • 819280
  • 819281
  • 819282
  • 819283
  • 819284
  • 819285
  • 819287
  • 819289
  • Clear
JAN Code

Refine by

  • 4954458307456
  • 4954458307470
  • 4954458307487
  • 4954458307494
  • 4954458307500
  • 4954458307517
  • 4954458307524
  • 4954458307531
  • 4954458307548
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
819278
4954458307456
12 Day(s) or more
-

Part Number : S3-08L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    8
  • Cord
    819278
  • JAN Code
    4954458307456
  • Supported bolt and nut size round
    8
  • Supported bolt and nut size hexagonal
    5/16
  • Supported bolt and nut size square
    -
  • Supported bolt and nut size hexalobular
    E10
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.
10
819280
4954458307470
12 Day(s) or more
-

Part Number : S3-10L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    10
  • Cord
    819280
  • JAN Code
    4954458307470
  • Supported bolt and nut size round
    10
  • Supported bolt and nut size hexagonal
    3/8
  • Supported bolt and nut size square
    8
  • Supported bolt and nut size hexalobular
    E12
  • Supported bolt and nut size knurled
    12
  • Application
    Works with 5 sizes of bolts and nuts.
11
819281
4954458307487
12 Day(s) or more
-

Part Number : S3-11L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    11
  • Cord
    819281
  • JAN Code
    4954458307487
  • Supported bolt and nut size round
    11
  • Supported bolt and nut size hexagonal
    7/16
  • Supported bolt and nut size square
    9
  • Supported bolt and nut size hexalobular
    E14
  • Supported bolt and nut size knurled
    14
  • Application
    Works with 5 sizes of bolts and nuts.
12
819282
4954458307494
12 Day(s) or more
-

Part Number : S3-12L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    12
  • Cord
    819282
  • JAN Code
    4954458307494
  • Supported bolt and nut size round
    12
  • Supported bolt and nut size hexagonal
    15/32
  • Supported bolt and nut size square
    10
  • Supported bolt and nut size hexalobular
    E16
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.
13
819283
4954458307500
12 Day(s) or more
-

Part Number : S3-13L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    13
  • Cord
    819283
  • JAN Code
    4954458307500
  • Supported bolt and nut size round
    13
  • Supported bolt and nut size hexagonal
    1/2
  • Supported bolt and nut size square
    -
  • Supported bolt and nut size hexalobular
    -
  • Supported bolt and nut size knurled
    16
  • Application
    Works with 5 sizes of bolts and nuts.
14
819284
4954458307517
12 Day(s) or more
-

Part Number : S3-14L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    14
  • Cord
    819284
  • JAN Code
    4954458307517
  • Supported bolt and nut size round
    14
  • Supported bolt and nut size hexagonal
    9/16
  • Supported bolt and nut size square
    -
  • Supported bolt and nut size hexalobular
    E18
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.
15
819285
4954458307524
12 Day(s) or more
-

Part Number : S3-15L
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    15
  • Cord
    819285
  • JAN Code
    4954458307524
  • Supported bolt and nut size round
    15
  • Supported bolt and nut size hexagonal
    19/32
  • Supported bolt and nut size square
    12
  • Supported bolt and nut size hexalobular
    -
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.
17
819287
4954458307531
11 Day(s) or more
-

Part Number : S3-17L
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    17
  • Cord
    819287
  • JAN Code
    4954458307531
  • Supported bolt and nut size round
    17
  • Supported bolt and nut size hexagonal
    21/32
  • Supported bolt and nut size square
    14
  • Supported bolt and nut size hexalobular
    -
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.
19
819289
4954458307548
11 Day(s) or more
-

Part Number : S3-19L
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Special
  • Width across flat dimension (S Measurement)
    19
  • Cord
    819289
  • JAN Code
    4954458307548
  • Supported bolt and nut size round
    19
  • Supported bolt and nut size hexagonal
    3/4
  • Supported bolt and nut size square
    -
  • Supported bolt and nut size hexalobular
    E24
  • Supported bolt and nut size knurled
    -
  • Application
    Works with 5 sizes of bolts and nuts.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)