Short Socket Set (5 Pieces)

Short Socket Set (5 Pieces)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Discerning the size has been made is by the color and size label.

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Electric Drill
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    10 / 12 / 13 / 14 / 8
  • Overall length (L dimension)(mm)
    60
  • Cord
    820159
  • JAN Code
    4954458295463
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : TDS-5
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Electric Drill
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    Hexagonal
  • Width across flat dimension (S Measurement)
    8 ~ 14
  • Overall length (L dimension)(mm)
    60
  • Cord
    820159
  • JAN Code
    4954458295463
  • Features
    Discerning the size has been made is by the color and size label. Its hex shaft has excellent durability.
  • Material / Socket
    CR-V
  • Material / Hexagonal Shaft
    S2
  • Material / Color Part
    Anodized Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)