(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.
Star Key Screwdriver Bit / Ratchet Handle-Attached, Set of 10

Star Key Screwdriver Bit / Ratchet Handle-Attached, Set of 10

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Handle has a ratchet mechanism that can be used without changing the grip.
· This set is made up of the most frequently used sizes.
· Can be used with tamper-proof type (hexalobular)

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
-

Part Number : 1157390
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 1 / No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    6
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Weight(g)
    114
  • Set 1
    T10, T15, T20, T25, T27, T30, 40, , +No.1, +No.2, -6 mm, ratchet handle
  • Features 1
    Size with high use frequency is set. Can be used with tamper-proof type (hexalobular)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)