(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Grease Gun (Hand Loaded) Grease Gun 400 cc

Grease Gun (Hand Loaded) Grease Gun 400 cc

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
Grease gun for direct grease injection
You can work with one hand.
It uses the durable electroplating nozzle
Cartridge type for easy operation and clean hands
[Applications]
Detail greasing

Basic Specifications

  • Specifications
    • STOCK
  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Single discharge quantity(cc)
    0.6~0.7
  • Overall Length(mm)
    360
  • Oil tank diameter(mm)
    56.4
  • Max. Pressure(MPa)
    29.4
  • Trusco Code
    112-5257
  • Mass(g)
    1300
  • Features
    It is a direct grease injection type. It can be used with one hand.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : PG-480
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Type
    Grease Gun
  • Nozzle Length(mm)
    160
  • Single discharge quantity(cc)
    0.6~0.7
  • Overall Length(mm)
    360
  • Oil tank diameter(mm)
    56.4
  • Max. Pressure(MPa)
    29.4
  • Trusco Code
    112-5257
  • Mass(g)
    1300
  • Features
    It is a direct grease injection type. It can be used with one hand.
  • Nozzle Connection Screw
    Rc1/8
  • Applicable Grease
    Consistency No.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)