(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ultra Transparent Packaging Tape SC-01

Ultra Transparent Packaging Tape SC-01

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

Super clear packing tape.
[Features]
·OPP tape is thin, strong, and has excellent transparency.
[Applications]
·For cardboard box packaging.
·For adhesive applications on transparent films and materials with colors, patterns, letters, etc.
·To bind bags and repair corners of paper boxes.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Color Details
    Clear
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • 1 Box (3 Rolls)
  • 1 Box (20 Rolls)
  • 1 Box (50 Rolls)
  • Clear
Details Type

Refine by

  • 3-roll pack
  • Clear
JAN Code

Refine by

  • 4904140861209
  • 4904140861308
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
-
-
1 Day(s)
-

Part Number : J6120
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Details Type
    -
  • Color Details
    Clear
  • JAN Code
    -
  • Mass
    150g
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Shrink Packaging)
    -
  • Interior
    -
  • Exterior (Packing)
    -
  • Exterior
    -
1 Box (50 Rolls)
-
4904140861209
11 Day(s) or more
-

Part Number : J6120-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (50 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Details Type
    -
  • Color Details
    Clear
  • JAN Code
    4904140861209
  • Mass
    150g
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Shrink Packaging)
    1
  • Interior
    -
  • Exterior (Packing)
    -
  • Exterior
    50
1 Box (3 Rolls)
-
-
1 Day(s)
-

Part Number : J6130
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Box (3 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Details Type
    -
  • Color Details
    Clear
  • JAN Code
    -
  • Mass
    450 g/pack
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Shrink Packaging)
    -
  • Interior
    -
  • Exterior (Packing)
    -
  • Exterior
    -
1 Box (20 Rolls)
3-roll pack
4904140861308
11 Day(s) or more
-

Part Number : J6130-PACK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Box (20 Rolls)

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparency
  • Width(mm)
    48
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Details Type
    3-roll pack
  • Color Details
    Clear
  • JAN Code
    4904140861308
  • Mass
    450 g/pack
  • Specifications
    Cutting Requires Cutter
  • Material (base)
    Polypropylene film
  • Adhesive
    Acrylic
  • Individual Packaging (Shrink Packaging)
    3
  • Interior
    -
  • Exterior (Packing)
    20
  • Exterior
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)