(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
New Transparent Cloth Tape No.784

New Transparent Cloth Tape No.784

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Uses recycled PET plastic in the warp.
· Easy to cut by hand and highly durable.
· Translucent, so does not stand out once placed.
· Can be written on with oil-based markers.
· Conforms to green purchasing methodologies.
[Applications]
· Medium and light packaging.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.11
  • Color Detail
    Semi-Transparent
  • Adhesive Strength
    1.8N/10mm
  • Tensile Strength
    39.6N/10mm
  • Trusco Code
    398-1711
  • Mass(g)
    150
  • Features
    Uses recycled PET. It is easily cuttable and has excellent water resistance. It is translucent, so after adhering, it doesn't form a distraction. Try writing something using an oil-based marker. Compliant with Green Purchasing Law.
  • Specifications
    Can cut by hand
  • Base Material
    PETX recycled PET
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
12 Day(s)
-

Part Number : N784X03
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Transparent
  • Width(mm)
    50
  • Length(m)
    25
  • Thickness(mm)
    0.11
  • Color Detail
    Semi-Transparent
  • Adhesive Strength
    1.8N/10mm
  • Tensile Strength
    39.6N/10mm
  • Trusco Code
    398-1711
  • Mass(g)
    150
  • Features
    Uses recycled PET. It is easily cuttable and has excellent water resistance. It is translucent, so after adhering, it doesn't form a distraction. Try writing something using an oil-based marker. Compliant with Green Purchasing Law.
  • Specifications
    Can cut by hand
  • Base Material
    PETX recycled PET
  • Pressure sensitive adhesive
    Rubber-Based

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)