(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Reverser

Reverser

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Dedicated iron plate cutter.
· There are 4 models available depending on the thickness. Due to long handles, even thick objects can be easily cut.
· Stainless steel cannot be cut.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Lever Shear
  • Features 1
    This is a dedicated cutter for iron plates. There are 4 models available depending on the thickness. Long handle allows easy cutting even of thick materials, but stainless steel cannot be cut.
  • Hardness
    HRC56±2
  • Material
    Carbon Steel

Details

Part Number
Effective length of blade(mm)

Refine by

  • 120
  • 160
  • 200
  • 250
  • Clear
L(mm)

Refine by

  • 656
  • 978
  • 1264
  • Clear
H(mm)

Refine by

  • 190
  • 211
  • 260
  • 330
  • Clear
C(mm)

Refine by

  • 85
  • 99
  • 109
  • 135
  • Clear
S(mm)

Refine by

  • 255
  • 295
  • 360
  • 460
  • Clear
JAN Code

Refine by

  • 4989999040005
  • 4989999040012
  • 4989999040029
  • 4989999040036
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
P-1
120
656
190
85
255
4989999040005
1 Day(s)
-

Part Number : P-1
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Lever Shear
  • Features 1
    This is a dedicated cutter for iron plates. There are 4 models available depending on the thickness. Long handle allows easy cutting even of thick materials, but stainless steel cannot be cut.
  • Effective length of blade(mm)
    120
  • L(mm)
    656
  • H(mm)
    190
  • C(mm)
    85
  • S(mm)
    255
  • JAN Code
    4989999040005
  • Trusco Code
    111-2155
  • Compatible Replacement Blades
    P1B
  • Hardness
    HRC56±2
  • Mass(g)
    8300
  • Material
    Carbon Steel
P-2
160
656
211
99
295
4989999040012
1 Day(s)
-

Part Number : P-2
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Lever Shear
  • Features 1
    This is a dedicated cutter for iron plates. There are 4 models available depending on the thickness. Long handle allows easy cutting even of thick materials, but stainless steel cannot be cut.
  • Effective length of blade(mm)
    160
  • L(mm)
    656
  • H(mm)
    211
  • C(mm)
    99
  • S(mm)
    295
  • JAN Code
    4989999040012
  • Trusco Code
    111-2163
  • Compatible Replacement Blades
    P2B
  • Hardness
    HRC56±2
  • Mass(g)
    10200
  • Material
    Carbon Steel
P-3
200
978
260
109
360
4989999040029
1 Day(s)
-

Part Number : P-3
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Lever Shear
  • Features 1
    This is a dedicated cutter for iron plates. There are 4 models available depending on the thickness. Long handle allows easy cutting even of thick materials, but stainless steel cannot be cut.
  • Effective length of blade(mm)
    200
  • L(mm)
    978
  • H(mm)
    260
  • C(mm)
    109
  • S(mm)
    360
  • JAN Code
    4989999040029
  • Trusco Code
    111-2171
  • Compatible Replacement Blades
    P3B
  • Hardness
    HRC56±2
  • Mass(g)
    20100
  • Material
    Carbon Steel
P-4
250
1264
330
135
460
4989999040036
1 Day(s)
-

Part Number : P-4
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Lever Shear
  • Features 1
    This is a dedicated cutter for iron plates. There are 4 models available depending on the thickness. Long handle allows easy cutting even of thick materials, but stainless steel cannot be cut.
  • Effective length of blade(mm)
    250
  • L(mm)
    1264
  • H(mm)
    330
  • C(mm)
    135
  • S(mm)
    460
  • JAN Code
    4989999040036
  • Trusco Code
    111-2180
  • Compatible Replacement Blades
    P4B
  • Hardness
    HRC56±2
  • Mass(g)
    43500
  • Material
    Carbon Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cutter exclusive for iron plate.
●Cannot cut through stainless steel.

Specification

●SPQ(piece):1
●Hardness: HRC56±2

Materials

●Blade: Carbon Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)