(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
small roller melon (for Exterior)

Click this image to zoom it.

Move the mouse over the image to zoom

small roller melon (for Exterior)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· The roller absorbs paint and discharges it well, and can be used with both water-based and solvent-based paints.

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Material

Refine by

  • Polyester Acrylic
  • Nylon Polyester
  • Clear
Bristle Length(mm)

Refine by

  • 13
  • 20
  • 25
  • Clear
Other

Refine by

  • Option
  • Clear
Total Length(mm)

Refine by

  • 100
  • 150
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
4
Polyester Acrylic
13
-
100
16 Day(s) or more
-

Part Number : 19026
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Material
    Polyester Acrylic
  • Bristle Length(mm)
    13
  • Other
    -
  • Total Length(mm)
    100
  • JAN Code
    -
  • Trusco Code
    322-9513
  • Weight (g)
    -
  • Materials 2
    -
  • Compatible Coating
    -
  • Compatible Paint
    -
  • Compatible painted surface
    -
  • Features
    Excellent spray of liquids including paint, enabling spray work irrespective of whether water-based or solvent-based paint is used.
  • Mass(g/pack)
    19
  • Compatible Handle
    TRF-S、TRF-L
  • Applicable Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
1 Pack (2 pcs.)
6
Polyester Acrylic
13
-
150
12 Day(s)
-

Part Number : 19027
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Polyester Acrylic
  • Bristle Length(mm)
    13
  • Other
    -
  • Total Length(mm)
    150
  • JAN Code
    -
  • Trusco Code
    322-9521
  • Weight (g)
    -
  • Materials 2
    -
  • Compatible Coating
    -
  • Compatible Paint
    -
  • Compatible painted surface
    -
  • Features
    Excellent spray of liquids including paint, enabling spray work irrespective of whether water-based or solvent-based paint is used.
  • Mass(g/pack)
    26
  • Compatible Handle
    TRF-S、TRF-L
  • Applicable Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
-
4
Polyester Acrylic
20
-
100
12 Day(s)
-

2 Pieces Per Package

Part Number : 19028
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Material
    Polyester Acrylic
  • Bristle Length(mm)
    20
  • Other
    -
  • Total Length(mm)
    100
  • JAN Code
    -
  • Trusco Code
    322-9530
  • Weight (g)
    -
  • Materials 2
    -
  • Compatible Coating
    -
  • Compatible Paint
    -
  • Compatible painted surface
    -
  • Features
    Excellent spray of liquids including paint, enabling spray work irrespective of whether water-based or solvent-based paint is used.
  • Mass(g/pack)
    22
  • Compatible Handle
    TRF-S、TRF-L
  • Applicable Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
  • Amount Of Content
    -
1 Pack (2 pcs.)
6
Polyester Acrylic
20
-
150
12 Day(s)
-

Part Number : 19029
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Polyester Acrylic
  • Bristle Length(mm)
    20
  • Other
    -
  • Total Length(mm)
    150
  • JAN Code
    -
  • Trusco Code
    322-9548
  • Weight (g)
    -
  • Materials 2
    -
  • Compatible Coating
    -
  • Compatible Paint
    -
  • Compatible painted surface
    -
  • Features
    Excellent spray of liquids including paint, enabling spray work irrespective of whether water-based or solvent-based paint is used.
  • Mass(g/pack)
    31
  • Compatible Handle
    TRF-S、TRF-L
  • Applicable Paint
    Water-based paint ◎, oil-based paint ◎, acrylic resin ○, vinyl chloride ○
-
6
Nylon Polyester
25
Option
150
12 Day(s)
-

2 Pieces Per Package

Part Number : 19104
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 2 Pieces Per Package

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Nylon Polyester
  • Bristle Length(mm)
    25
  • Other
    Option
  • Total Length(mm)
    150
  • JAN Code
    4972883191044
  • Trusco Code
    806-6263
  • Weight (g)
    68.000
  • Materials 2
    Core material: Polypropylene (PP)
  • Compatible Coating
    Rough surface
  • Compatible Paint
    Water-based / oil-based paint
  • Compatible painted surface
    Rough surface
  • Features
    -
  • Mass(g/pack)
    -
  • Compatible Handle
    TRF-S, TRF-L
  • Applicable Paint
    -
  • Amount Of Content
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)