(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Dedicated Base

Dedicated Base

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Among the largest welded-structure units.
· Ideal for managing large fixtures and large tools in the factory.

Basic Specifications

Part Number

Refine by

  • 1 pc.
  • Clear
Depth (mm)

Refine by

  • 600
  • 650
  • Clear
Compatible Model

Refine by

  • SHC 600 mm depth type
  • SHC 650 mm depth type
  • Clear
Trusco Code

Refine by

  • 461-4372
  • 461-4364
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
650
SHC 650 mm depth type
461-4364
Quote
-

Part Number : SHC-LB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    120
  • Depth (mm)
    650
  • Product Type
    Warehouse parts
  • Other
    Option
  • Compatible Model
    SHC 650 mm depth type
  • Trusco Code
    461-4364
  • Mass(kg)
    27
  • Material
    Steel
1 pc.
600
SHC 600 mm depth type
461-4372
Quote
-

Part Number : SHC-MB
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1200
  • Height (mm)
    120
  • Depth (mm)
    600
  • Product Type
    Warehouse parts
  • Other
    Option
  • Compatible Model
    SHC 600 mm depth type
  • Trusco Code
    461-4372
  • Mass(kg)
    25
  • Material
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)