(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

BANKIN MASTER (Cutting Galvanized/Sheet Metal)

BANKIN MASTER (Cutting Galvanized/Sheet Metal)

For all-purpose sheet metal. Enables comfortable cutting of metal plates and a variety of other materials. Top grade. Uses high hardness "metal tip".

Part Number

Configured Part Number is shown.

Part Number
SPT-YSD-100SOB
SPT-YSD-125SOB
SPT-YSD-165SOB
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models JAN Code
1 Piece(s) 11 Day(s) or more 1001.23613,000Collection4534587 507110
1 Piece(s) 11 Day(s) or more 1251.24610,000Collection/Circular Saw4534587 507127
1 Piece(s) 19 Day(s) or more 1651.4566,000Round4534587 507134

Loading...

  1. 1

Basic Information

work material Aluminum Center Hole Diameter(mm) 20 Compatible Cutting Material Metal siding material, light ceiling material, Galvalume material, corrugated Galvalume sheet, corrugated galvanized iron, aluminum material, and PVC pipes.
Slit NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)