(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

POWER METAL Power Metal (Iron / Stainless Steel Dual Use)

POWER METAL Power Metal (Iron / Stainless Steel Dual Use)

Click this image to zoom it.

Move the mouse over the image to zoom

Employs permeation fluorine coating. Lineup of sizes for 110 mm chargeable circular saw.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
TT-YSD-100
TT-YSD-110
TT-YSD-125
TT-YSD-160
TT-YSD-180
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Blade thickness
(mm)
Number of flutes
(P)
Maximum Operating Rotation Speed
(rpm)
Compatible Models JAN Code
1 Piece(s) 8 Day(s) 1001.82213,000Collection4534587 011006
1 Piece(s) 8 Day(s) 1101.62413,000Collection/Rechargeable4534587 011105
1 Piece(s) 12 Day(s) 1251.82810,000Collection/Circular Saw4534587 011259
1 Piece(s) 8 Day(s) 1602366,000Collection/Circular Saw4534587 011600
1 Piece(s) 8 Day(s) 1802406,000Dustproof/Dust-Collection Circular Saws, High-Speed Chipsaw4534587 011808

Loading...

  1. 1

Basic Information

work material For Both Iron and Stainless Steel Center Hole Diameter(mm) 20 Compatible Cutting Material Ironwork Material, Stainless Steel, C Channel, Steel Board, Round Iron Pipe, Spiral Duct, Light Ceiling Material
Fluorine Permeating Fluorine Coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)