(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
JK Narrow Neck Bottle White

JK Narrow Neck Bottle White

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Poly bottle that does not require an inner seal.
[Features]
· Designed for ease of use.
· No inner seal is required, which improves operating efficiency.
· The inner ring of the cap fits snugly inside the bottle mouth, preventing liquid leakage.
· A double seal is formed, enhancing airtightness.
· Bottle deformation and other abnormalities may potentially occur depending on the type of contents, the service environment, etc.
[Applications]
· This product should not be used near naked flames or firearms, and is not autoclavable.

Basic Specifications

  • Capacity(ml)
    1,000 ~ 1,999
  • Body Material
    PE
  • Capacity Details(ml)
    1000
  • Gauge(ml)
    100
  • Body Major Diameter(mm)
    98
  • Mouth Inner Diameter(mm)
    31.8
  • Height Including Lid (Full Height)(mm)
    192.5
  • Height Without Lid(mm)
    190
  • Color
    White
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 01-200-04-02
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1,000 ~ 1,999
  • Body Material
    PE
  • Capacity Details(ml)
    1000
  • Gauge(ml)
    100
  • Body Major Diameter(mm)
    98
  • Mouth Inner Diameter(mm)
    31.8
  • Height Including Lid (Full Height)(mm)
    192.5
  • Height Without Lid(mm)
    190
  • Color
    White
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)