(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
JK Wide Neck Bottle Shaded

JK Wide Neck Bottle Shaded

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The JK Bottle is designed to improve ease of use by eliminating the need for an inner seal.
[Features]
· No inner seal is required, which improves operating efficiency.
· Inner ring fits snugly inside bottle mouth, preventing liquid leakage.
· Double construction prevents liquid leakage.
[Applications]
· Convenient for storing liquids.

Basic Specifications

  • Body Material
    PE
  • Color
    Black (Light Blocking)
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 case (200 pcs)
  • Clear
Capacity(ml)

Refine by

  • 100 ~ 249
  • 1,000 ~ 1,999
  • Clear
Capacity Details(ml)

Refine by

  • 100
  • 1000
  • Clear
Gauge(ml)

Refine by

  • 10
  • 100
  • Clear
Body Major Diameter(mm)

Refine by

  • 50
  • 98
  • Clear
Mouth Inner Diameter(mm)

Refine by

  • 31.5
  • 42.5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (200 pcs)
100 ~ 249
100
10
50
31.5
16 Day(s) or more
-

Part Number : 01-203-02-01
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 case (200 pcs)

Specificationtitle

  • Capacity(ml)
    100 ~ 249
  • Body Material
    PE
  • Capacity Details(ml)
    100
  • Gauge(ml)
    10
  • Body Major Diameter(mm)
    50
  • Mouth Inner Diameter(mm)
    31.5
  • Height Including Lid (Full Height)(mm)
    94
  • Height Without Lid(mm)
    91.5
  • Color
    Black (Light Blocking)
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)
1 pc.
1,000 ~ 1,999
1000
100
98
42.5
22 Day(s) or more
-

Part Number : 01-203-05-02
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1,000 ~ 1,999
  • Body Material
    PE
  • Capacity Details(ml)
    1000
  • Gauge(ml)
    100
  • Body Major Diameter(mm)
    98
  • Mouth Inner Diameter(mm)
    42.5
  • Height Including Lid (Full Height)(mm)
    193
  • Height Without Lid(mm)
    190
  • Color
    Black (Light Blocking)
  • Body / Option
    Main Body
  • Details Material
    High Density Polyethylene (HDPE)
  • Material: Cap
    Polypropylene (PP)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)