(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PFA Narrow-Neck Wash Bottle (Chemical Resistant)

PFA Narrow-Neck Wash Bottle (Chemical Resistant)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

Narrow-mouth PFA wash bottles.
[Features]
· In high-purity material, with excellent chemical resistance.
· Excellent weather-resistance prevents degradation even when left in harsh environments for long periods.
· Rigorously inspected with regard to external appearance and liquid leakage due to pressure reduction.
[Applications]
· Optimal for use in analysis and in manufacturing of semiconductors, medical products, medicines and chemical products.

Basic Specifications

  • Capacity (ml)
    500
  • Body Material
    PFA
  • Features 1
    Even if it is put in harsh environments for a long time, prevents degradation due to excellent weather resistance.
  • Features 2
    Visual inspection and vacuum leak inspection are strictly conducted.
  • Capacity
    1 pc.

Catalog

Japanese Only

Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
16 Day(s) or more
-

Part Number : 01-208-03
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity (ml)
    500
  • Body Material
    PFA
  • Features 1
    Even if it is put in harsh environments for a long time, prevents degradation due to excellent weather resistance.
  • Features 2
    Visual inspection and vacuum leak inspection are strictly conducted.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)