BP Hexagonal Bar Wrench Set SL

BP Hexagonal Bar Wrench Set SL

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

An outstandingly maneuverable ballpoint hexagonal bar wrench, which allows for a diagonal approach.
[Features]
· Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
[Applications]
· 9 pc ballpoint semi-long hexagon bar wrench set for hexagon bolt and screw tightening.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Two-sided Width Dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 1/16
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • Clear
Set Content

Refine by

  • 1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8
  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Type

Refine by

  • Inch type
  • Metric Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64
1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8
Inch type
12 Day(s) or more
-

Part Number : SLBW09ISL
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    -
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    Approx. 25
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、1/4、5/16、3/8
  • Set Content(Pieces)
    9 pcs./set
  • Type
    Inch type
  • Material
    Special Alloy Steel (SNCM+V)
  • Intended Use
    9 pc ballpoint semi-long hexagon bar wrench set for hexagon bolt and screw tightening.
  • Function 1
    Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
  • Function 2
    Hard chrome plating prevents wear and rust.
  • Function 3
    Made of special alloy steel for outstanding toughness and durability.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Specifications 1
    Hard Chrome Plating Treatment
  • Specifications 2
    Medium Long
1.5 ~ 10
-
1.5、2、2.5、3、4、5、6、8、10
Metric Type
12 Day(s) or more
-

Part Number : SLBW09SL
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Two-sided Width Dimension(Inch)
    -
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    Approx. 25
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9 pcs./set
  • Type
    Metric Type
  • Material
    Special Alloy Steel (SNCM+V)
  • Intended Use
    9 pc ballpoint semi-long hexagon bar wrench set for hexagon bolt and screw tightening.
  • Function 1
    Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
  • Function 2
    Hard chrome plating prevents wear and rust.
  • Function 3
    Made of special alloy steel for outstanding toughness and durability.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Specifications 1
    Hard Chrome Plating Treatment
  • Specifications 2
    Medium Long

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)