• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Hexagonal Bar Wrench Set, 10-piece Set

Hexagonal Bar Wrench Set, 10-piece Set

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

10 piece hex bar wrench set.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 5.5
  • 6
  • 8
  • 10
  • Clear
Two-sided Width Dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 1/16
  • 3/8
  • 3/16
  • 3/32
  • 5/16
  • 5/32
  • 5/64
  • 7/32
  • Clear
Product Weight(g)

Refine by

  • 300
  • Clear
Set Content

Refine by

  • 1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • 1.5、2、2.5、3、4、5、5.5、6、8、10
  • Clear
Type

Refine by

  • Inch type
  • Metric Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 10
-
300
1.5、2、2.5、3、4、5、5.5、6、8、10
Metric Type
12 Day(s) or more
-

Part Number : 4977292266062
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Two-sided Width Dimension(Inch)
    -
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    300
  • Set Content
    1.5、2、2.5、3、4、5、5.5、6、8、10
  • Set Content(Pieces)
    10 pcs./set
  • Type
    Metric Type
  • Material
    Chrome Vanadium Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Comes with a holder, which makes it convenient for storing and carrying.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.
-
1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
-
1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
Inch type
12 Day(s) or more
-

Part Number : 4977292266086
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    -
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/8 / 3/16 / 3/32 / 5/16 / 5/32 / 5/64 / 7/32
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    -
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4、5/16、3/8
  • Set Content(Pieces)
    10 pcs./set
  • Type
    Inch type
  • Material
    -
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Comes with a holder, which makes it convenient for storing and carrying.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)