• Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 7:00 sampai dengan 19:00 pada tanggal 26/5/2019. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 to 19:00 (WIB) 26/5/2019. We apologize for the inconvenience.
Semi-Long Impact Socket

Semi-Long Impact Socket

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

It has a very thin outer diameter, is super lightweight and is made of high-strength special alloy.

Basic Specifications

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Height(mm)
    60
Part Number
Width across flat dimension (S Measurement)

Refine by

  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • Clear
Product Width(mm)

Refine by

  • 28
  • 30
  • Clear
Product Depth(mm)

Refine by

  • 28
  • 30
  • Clear
Product Weight(g)

Refine by

  • 100
  • 120
  • 140
  • 160
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10
28
28
100
11 Day(s) or more
-

Part Number : 4WG-10-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    28
  • Product Height(mm)
    60
  • Product Depth(mm)
    28
  • Product Weight(g)
    100
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
12
28
28
100
11 Day(s) or more
-

Part Number : 4WG-12-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    28
  • Product Height(mm)
    60
  • Product Depth(mm)
    28
  • Product Weight(g)
    100
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
13
28
28
100
11 Day(s) or more
-

Part Number : 4WG-13-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    13
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    28
  • Product Height(mm)
    60
  • Product Depth(mm)
    28
  • Product Weight(g)
    100
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
14
28
28
120
11 Day(s) or more
-

Part Number : 4WG-14-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    14
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    28
  • Product Height(mm)
    60
  • Product Depth(mm)
    28
  • Product Weight(g)
    120
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
17
30
30
140
11 Day(s) or more
-

Part Number : 4WG-17-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    30
  • Product Height(mm)
    60
  • Product Depth(mm)
    30
  • Product Weight(g)
    140
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
19
30
30
160
11 Day(s) or more
-

Part Number : 4WG-19-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    19
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    30
  • Product Height(mm)
    60
  • Product Depth(mm)
    30
  • Product Weight(g)
    160
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.
21
30
30
160
11 Day(s) or more
-

Part Number : 4WG-21-1-2
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For Impact
  • Insertion Angle (Shaft measurement when electric drill is involved) (mm)
    12.7
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    21
  • Drive Pin (If Using Electric Drill, Shaft Dimensions) (Inch)
    1/2
  • Product Width(mm)
    30
  • Product Height(mm)
    60
  • Product Depth(mm)
    30
  • Product Weight(g)
    160
  • Material 1
    Made from Special Alloy
  • Application details
    For hex bolt, nut tightening, loosening work.
  • Function 1
    For (air/electric/battery) impact wrenches.
  • Function 2
    The socket shape makes it hard to damage nuts.
  • Function 3
    Processed with special rust-resistant plating.
  • Notes 1
    Use bolts/nuts that match the size.
  • Notes 2
    Please do not use tools which have cracks, are worn out or distorted due to expired life.
  • Notes 3
    Please firmly mount to impact wrench using the specified O-ring.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)