(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
FG Long-Nose Pliers

FG Long-Nose Pliers

Standard Unit Price:
-
Days to Ship :
18 Day(s) or more

For assembly and wiring work of precision equipment.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Total Length(mm)
    150
  • Iron Wire Cutting Capacity(φ/mm)
    1.5
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Width(mm)
    58
  • Height(mm)
    163
  • Depth(mm)
    15
  • Hardness(HRC)
    57~61
  • Body / Option
    Main Body
  • Intended Use
    Assembly and wiring work of precision equipment.
  • Function 1
    Pliers adapted for a wide range of applications such as cutting, pinching and bending.
  • Function 2
    It uses an original grip that fits the hand well and is excellent in workability.
  • Material
    Special Steel
  • Specifications 1
    Heat treatment / no oxidative quenching / cutting edge induction hardened.
  • Features
    Superior tip precision.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s) or more
-

Part Number : R-150F
Days to Ship 18 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Total Length(mm)
    150
  • Iron Wire Cutting Capacity(φ/mm)
    1.5
  • Copper Wire Cutting Capacity(φ/mm)
    2.6
  • Width(mm)
    58
  • Height(mm)
    163
  • Depth(mm)
    15
  • Hardness(HRC)
    57~61
  • Body / Option
    Main Body
  • Intended Use
    Assembly and wiring work of precision equipment.
  • Function 1
    Pliers adapted for a wide range of applications such as cutting, pinching and bending.
  • Function 2
    It uses an original grip that fits the hand well and is excellent in workability.
  • Material
    Special Steel
  • Specifications 1
    Heat treatment / no oxidative quenching / cutting edge induction hardened.
  • Features
    Superior tip precision.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)