• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Geartech Adapter

Geartech Adapter

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

A bit adapter and socket adapter.

Basic Specifications

Part Number
Total Length(mm)

Refine by

  • 18
  • 20
  • 30
  • Clear
Width(mm)

Refine by

  • 12
  • 15
  • 22
  • Clear
Depth(mm)

Refine by

  • 12
  • 15
  • 22
  • Clear
Weight(g)

Refine by

  • 10
  • 20
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20
12
12
20
13 Day(s) or more
-

Part Number : 4977292262255
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Total Length(mm)
    20
  • Width(mm)
    12
  • Depth(mm)
    12
  • Weight(g)
    20
  • Intended Use
    6.35 mm square bit adapter for ratchet wrench.
  • Function 1
    Attach to a 10 mm ratchet wrench to allow the use of hexagonal bits with 6.35 mm width across flats.
  • Function 2
    -
  • Specifications
    For 6.35 mm Square Screwdriver Bits
  • Note 1
    Do not use it for anything other than the intended purpose and applications.
18
12
12
10
11 Day(s) or more
-

Part Number : 4977292295406
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Total Length(mm)
    18
  • Width(mm)
    12
  • Depth(mm)
    12
  • Weight(g)
    10
  • Intended Use
    6.35 mm insertion angle socket adapter for ratchet wrench.
  • Function 1
    If the ratchet wrench is set to 10 mm, 6.35 mm insertion angle sockets can be used.
  • Function 2
    With the quick release mechanism, the socket can be easily attached and detached, and held securely.
  • Specifications
    For 1/4 inch Socket/with Quick Release function
  • Note 1
    Do not use it for anything other than the intended purpose and applications.
20
15
15
20
13 Day(s) or more
-

Part Number : 4977292295413
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Total Length(mm)
    20
  • Width(mm)
    15
  • Depth(mm)
    15
  • Weight(g)
    20
  • Intended Use
    9.5 mm insertion angle socket adapter for ratchet wrench.
  • Function 1
    If the ratchet wrench is set to 13 mm, 9.5 mm insertion angle sockets can be used.
  • Function 2
    With the quick release mechanism, the socket can be easily attached and detached, and held securely.
  • Specifications
    For 3/8 Inch Socket / Includes Quick Release Mechanism
  • Note 1
    Do not use it for anything other than the intended purpose and applications.
30
22
22
60
9 Day(s) or more
-

Part Number : 4977292295420
Days to Ship 9 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Total Length(mm)
    30
  • Width(mm)
    22
  • Depth(mm)
    22
  • Weight(g)
    60
  • Intended Use
    12.7 mm insertion angle socket adapter for ratchet wrench.
  • Function 1
    If the ratchet wrench is set to 19 mm, 12.7 mm insertion angle sockets can be used.
  • Function 2
    With the quick release mechanism, the socket can be easily attached and detached, and held securely.
  • Specifications
    For 1/2 inch Socket/with Quick Release function
  • Note 1
    Do not use it for anything other than the intended purpose and applications.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)