• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Semi-Deep Socket Set

Semi-Deep Socket Set

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Sockets whose lengths fall between the full lengths of standard and deep sockets.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : SHS308SD
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Driver)
  • Opposite Side Dimension(mm)
    8 ~ 19
  • Insertion Angle(mm)
    9.5
  • Width(mm)
    59
  • Height(mm)
    210
  • Depth(mm)
    30
  • Weight(g)
    513
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    The new socket holder was used in this product.
  • Function 2
    One-touch operation easily removes the socket, and firmly mounts the socket.
  • Function 3
    Compatible with hex bolt (millimeter).
  • Function 4
    Provides an all-new sense of use and can be used for a wider range of purposes.
  • Size Details
    8・10・12・13・14・15・17・19mm
  • Specifications
    Socket Holder Included/Clip Color: Red
  • Material
    Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron
  • Note 1
    Use the bolts/nuts that match the size. Ensure the socket is completely inserted down to the base before use to avoid slanted or shallow fastening against the bolt/nut.
  • Note 2
    Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)