• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Universal Socket Set SHS305U

Universal Socket Set SHS305U

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Universal socket set exhibits strength in narrow, complex locations.
[Features]
· It demonstrates its power in narrow places with many obstacles.
· Sockets can be easily removed and installed securely with a single action as a new type of socket holder is used in this product.
· Work with angle of up to 45 degrees can be performed.
· Supports hex bolts (mm).
[Applications]
· Drive pin 9.5 mm millimeter size compatible socket x 5 set.

(i)Caution

  • Use bolts and nuts that match the size. Insert the socket all the way so as not to catch it diagonally or shallowly against the bolt or nut. Insert the square drive all the way to the root. Please do not use with electric tools such as impact wrenches. Do not use a pipe as an extension to the handle or hit with a hammer, etc. Do not use if damage such as cracking, chipping, abrasion, or warping is evident. Do not use it for anything other than the intended purpose and applications.

Basic Specifications

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    10 / 12 / 13 / 14 / 17
  • Insertion Angle(mm)
    9.5
  • Width(mm)
    95
  • Height(mm)
    350
  • Depth(mm)
    35
  • Weight(g)
    380
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s) or more
-

Part Number : SHS305U
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Other
  • Opposite Side Dimension(mm)
    10 ~ 17
  • Insertion Angle(mm)
    9.5
  • Width(mm)
    95
  • Height(mm)
    350
  • Depth(mm)
    35
  • Weight(g)
    380
  • Size Details
    10・12・13・14・17mm
  • Specifications
    Socket (Hexagonal) Size: 8, 13, 17 mm / Bit Blade: + 2, + 2/18 V Impact Supported

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)