Fall Prevention AP Top

Fall Prevention AP Top

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Adapter that prevents unexpected dropout of electric needle socket.

Basic Specifications

Part Number
Corresponding Manufacturers

Refine by

  • Hitachi
  • Makita
  • Panasonic
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Hitachi
11 Day(s) or more
-

Part Number : SDBA-TH
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Impact Socket (For Electric Driver)
  • Total Length(mm)
    40
  • Width(mm)
    30
  • Depth(mm)
    30
  • Weight(g)
    65.5
  • Corresponding Manufacturers
    Hitachi
  • Intended Use
    Adapter that prevents unexpected dropout of electric needle socket.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    It has been manufactured so that it is not mounted directly onto the body of the impact driver, which means that there is absolutely no load on the main body or motor, and it will not be the cause of breakdowns itself.
  • Specifications
    -
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
Makita
11 Day(s) or more
-

Part Number : SDBA-TM
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Impact Socket (For Electric Driver)
  • Total Length(mm)
    40
  • Width(mm)
    30
  • Depth(mm)
    30
  • Weight(g)
    65.5
  • Corresponding Manufacturers
    Makita
  • Intended Use
    Adapter that prevents unexpected dropout of electric needle socket.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    It has been manufactured so that it is not mounted directly onto the body of the impact driver, which means that there is absolutely no load on the main body or motor, and it will not be the cause of breakdowns itself.
  • Specifications
    -
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.
Panasonic
13 Day(s) or more
-

Part Number : SDBA-TP
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Impact Socket (For Electric Driver)
  • Total Length(mm)
    40
  • Width(mm)
    30
  • Depth(mm)
    30
  • Weight(g)
    65.5
  • Corresponding Manufacturers
    Panasonic
  • Intended Use
    Adapter that prevents unexpected dropout of electric needle socket.
  • Function 1
    By simply installing between an impact driver and an electric drill socket, the socket falling out from snapping, can be prevented, making work in high places safer.
  • Function 2
    By tightening the adapter mount to the correct region on both the impact side and the socket body side, it is possible to retain the body even if the shaft breaks.
  • Function 3
    With a hex section around the adapter periphery, a wrench, etc. can be used to help remove the adapter if it is over-tightened, making attachment and removal easy.
  • Function 4
    It has been manufactured so that it is not mounted directly onto the body of the impact driver, which means that there is absolutely no load on the main body or motor, and it will not be the cause of breakdowns itself.
  • Specifications
    A reverse threaded adapter that corresponds to the tightening direction / Adapter that corresponds to each electric power tool manufacturer / for Panasonic / Top Tools Co., Ltd. Specified Size Socket Bit Compatible
  • Material
    Adapter Body: Steel / Joint: Nitrile Rubber
  • Note 1
    The fall prevention adapter does not completely prevent the socket from falling. Please be advised that we will not be responsible for any damage to the object to be rotated or any other damage caused by this product.
  • Note 2
    Always check for rust and deformation, damage or deterioration of built in O-ring type nitrile rubber prior to use.
  • Note 3
    Please use it safely after checking mounting way and supported tools. This product contains a small amount of lead. Please do not lick metal part or take it into mouth. Especially, please keep it out of reach of children.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)