Electric Drill Socket Adapter B

Electric Drill Socket Adapter B

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Can turn various sockets.

Basic Specifications

Part Number
Opposite Side Dimension(mm)

Refine by

  • 6.35
  • 9.5
  • 12.7
  • Clear
Total Length(mm)

Refine by

  • 60
  • 65
  • 73
  • Clear
Width(mm)

Refine by

  • 7
  • 13
  • 20
  • Clear
Depth(mm)

Refine by

  • 7
  • 13
  • 20
  • Clear
Weight(g)

Refine by

  • 20
  • 40
  • 60
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
60
7
7
20
13 Day(s) or more
-

Part Number : 4977292348973
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Opposite Side Dimension(mm)
    6.35
  • Total Length(mm)
    60
  • Width(mm)
    7
  • Depth(mm)
    7
  • Weight(g)
    20
  • Intended Use
    Socket adapter.
  • Function 1
    With electrical drill/impact screwdriver, adapter for using the insert angle 1/4 inch (6.35 mm) socket.
  • Size
    1/4 inch (6.35 mm)
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
9.5
65
13
13
40
13 Day(s) or more
-

Part Number : 4977292348980
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Opposite Side Dimension(mm)
    9.5
  • Total Length(mm)
    65
  • Width(mm)
    13
  • Depth(mm)
    13
  • Weight(g)
    40
  • Intended Use
    Socket adapter.
  • Function 1
    With electrical drill/impact screwdriver, adapter for using the insert angle 3/8 inch (9.5 mm) socket.
  • Size
    3/8 inch (9.5 mm)
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
12.7
73
20
20
60
13 Day(s) or more
-

Part Number : 4977292348997
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Opposite Side Dimension(mm)
    12.7
  • Total Length(mm)
    73
  • Width(mm)
    20
  • Depth(mm)
    20
  • Weight(g)
    60
  • Intended Use
    Socket adapter.
  • Function 1
    Adapter to use 1/2 inch (12.7 mm) drive pin sockets with an electric drill / impact driver.
  • Size
    1/2 inch (12.7 mm)
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)