Electric Drill Bolt Wrench B

Electric Drill Bolt Wrench B

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Threaded bolts and lightweight bolts can be tightened speedily.

Basic Specifications

Part Number
Width(mm)

Refine by

  • 22
  • 28
  • Clear
Depth(mm)

Refine by

  • 22
  • 28
  • Clear
Weight(g)

Refine by

  • 80
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
22
22
80
13 Day(s) or more
-

Part Number : 4977292348690
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Total Length(mm)
    65
  • Width(mm)
    22
  • Depth(mm)
    22
  • Weight(g)
    80
  • Intended Use
    For tightening of threaded rod type bolt and light weight bolt.
  • Function 1
    This is a wrench used for electric drill and impact driver, optimal for threaded rod type bolt and light weight bolt.
  • Size
    3/8 (3 minutes)
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
28
28
100
13 Day(s) or more
-

Part Number : 4977292348706
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Total Length(mm)
    65
  • Width(mm)
    28
  • Depth(mm)
    28
  • Weight(g)
    100
  • Intended Use
    For tightening of threaded rod type bolt and light weight bolt.
  • Function 1
    This is a wrench used for electric drill and impact driver, optimal for threaded rod type bolt and light weight bolt.
  • Size
    1/2 (4 minutes)
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)