Electric Drill Long Socket B

Electric Drill Long Socket B

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Design that reduces runout and prevents damage of corners of bolts and nuts.

Basic Specifications

Part Number
Opposite Side Dimension(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • Clear
Total Length(mm)

Refine by

  • 109
  • 110
  • 120
  • Clear
Width(mm)

Refine by

  • 12
  • 13
  • 17
  • 18
  • 24
  • 26
  • Clear
Depth(mm)

Refine by

  • 12
  • 13
  • 17
  • 18
  • 24
  • 26
  • Clear
Weight(g)

Refine by

  • 12
  • 14
  • 40
  • 60
  • 80
  • 100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
17
110
24
24
12
13 Day(s) or more
-

Part Number : 4977292348560
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    17
  • Total Length(mm)
    110
  • Width(mm)
    24
  • Depth(mm)
    24
  • Weight(g)
    12
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    17mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
19
120
24
24
14
13 Day(s) or more
-

Part Number : 4977292348577
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    19
  • Total Length(mm)
    120
  • Width(mm)
    24
  • Depth(mm)
    24
  • Weight(g)
    14
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    19mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
21
120
26
26
14
13 Day(s) or more
-

Part Number : 4977292348584
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    21
  • Total Length(mm)
    120
  • Width(mm)
    26
  • Depth(mm)
    26
  • Weight(g)
    14
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    21mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
8
110
12
12
40
13 Day(s) or more
-

Part Number : 4977292348638
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    8
  • Total Length(mm)
    110
  • Width(mm)
    12
  • Depth(mm)
    12
  • Weight(g)
    40
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    8mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
10
109
12
12
60
13 Day(s) or more
-

Part Number : 4977292348645
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    10
  • Total Length(mm)
    109
  • Width(mm)
    12
  • Depth(mm)
    12
  • Weight(g)
    60
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    10mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
12
109
17
17
80
13 Day(s) or more
-

Part Number : 4977292348652
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    12
  • Total Length(mm)
    109
  • Width(mm)
    17
  • Depth(mm)
    17
  • Weight(g)
    80
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    12mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
13
110
13
13
80
13 Day(s) or more
-

Part Number : 4977292348669
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    13
  • Total Length(mm)
    110
  • Width(mm)
    13
  • Depth(mm)
    13
  • Weight(g)
    80
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    13mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
14
109
18
18
100
13 Day(s) or more
-

Part Number : 4977292348676
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    14
  • Total Length(mm)
    109
  • Width(mm)
    18
  • Depth(mm)
    18
  • Weight(g)
    100
  • Intended Use
    For tightening and removal of bolts/nuts.
  • Function 1
    A short socket that does not damage bolt/nut corners and causes minimal center runout.
  • Size
    14mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)